Availability
Side 1 connection
Side 1 no. of poles
Side 2 connection 

Generally Side 2 in our case is the side not facing the control unit / SPS.
🎓 #MurrExpertTipp
If this filter does not offer the connection you need we recommend to set the filter for "side 1" reversed as to switch the line of sight on the cable.
Side 2 no. of poles
Coding

🔍 #MurrDictionary
Here you can find explanations of the different types of codings.
Type
Application
Ambient Conditions
Product family

Product Family allows you to preselect certain characteristics.
🎓 #MurrExpertTipp:
If you do not have a preference do not select this filter.
Approvals
Cable length

🎓#MurrExpertTipp
If the desired length is not in stock we recommend selecting a standard length. This lowers time of production and therefore the delivery time.
Our Standard Lengths:
- Lines with Plug:
0,3m, 0,6m, 1m, 1,5m, 2m, 3m, 5m, 7,5m, 10m - Bulk Cable:
100m, 500m - Flange Connectors:
0,2m, 0,5m, 1m - Distributor Lines
3m, 5m, 10m, 15m
Jacket Color
All Filters